Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$4.5321 - $5.0217 Request the lead time here
25.4 mm
180
0.8 mm
6.4 mm
70.60 Nmm
$5.8228 - $6.4519 Request the lead time here
50.8 mm
270
1.4 mm
7.9 mm
370.00 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
360
1.0 mm
8.3 mm
134.50 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
180
1.5 mm
11.1 mm
475.00 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
180
1.5 mm
11.1 mm
475.00 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
270
1.5 mm
11.5 mm
475.00 Nmm
$6.7048 - $7.4291 Request the lead time here
50.8 mm
180
1.6 mm
12.7 mm
582.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
180
1.3 mm
8.7 mm
328.00 Nmm
$5.8228 - $6.4519 Request the lead time here
50.8 mm
90
1.4 mm
7.5 mm
370.00 Nmm
$5.8228 - $6.4519 Request the lead time here
50.8 mm
270
1.4 mm
7.9 mm
370.00 Nmm
$6.602 - $7.3153 Request the lead time here
50.8 mm
180
1.8 mm
13.1 mm
791.00 Nmm
$7.5707 - $8.3886 Request the lead time here
50.8 mm
360
1.8 mm
13.9 mm
791.00 Nmm
$6.9044 - $7.6503 Request the lead time here
50.8 mm
90
1.9 mm
9.5 mm
989.00 Nmm
$7.1232 - $7.8928 Request the lead time here
50.8 mm
90
2.0 mm
10.3 mm
1102.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
270
2.0 mm
11.5 mm
1102.00 Nmm
$7.1232 - $7.8928 Request the lead time here
50.8 mm
180
2.0 mm
12.7 mm
1102.00 Nmm
$6.9044 - $7.6503 Request the lead time here
50.8 mm
90
1.9 mm
9.5 mm
989.00 Nmm
$7.8089 - $8.6525 Request the lead time here
50.8 mm
270
1.9 mm
12.7 mm
989.00 Nmm
$7.8089 - $8.6525 Request the lead time here
50.8 mm
360
1.9 mm
16.7 mm
989.00 Nmm
$8.3792 - $9.2845 Request the lead time here
63.5 mm
270
2.2 mm
12.7 mm
1356.00 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 10.0 mm | 0.394 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Left Hand

1217697

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 270 °; Outside Diameter: 13.1 mm | 0.516 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Right Hand

1217796

Price Range
$6.4519 - $5.8228

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 360 °; Outside Diameter: 13.1 mm | 0.516 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Left Hand

1217739

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.3 mm
Torsion Spring - 180 °; Outside Diameter: 17.3 mm | 0.681 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Right Hand

1217806

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.1 mm
Torsion Spring - 180 °; Outside Diameter: 17.3 mm | 0.681 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Left Hand

1217805

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.1 mm
Torsion Spring - 270 °; Outside Diameter: 17.8 mm | 0.701 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Left Hand

1217809

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 180 °; Outside Diameter: 19.5 mm | 0.768 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 582.00 Nmm, Wind Direction: Left Hand

1217817

Price Range
$7.4291 - $6.7048

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 180 °; Outside Diameter: 14.1 mm | 0.555 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Right Hand

1217782

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 90 °; Outside Diameter: 12.3 mm | 0.484 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Right Hand

1217790

Price Range
$6.4519 - $5.8228

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    7.5 mm
Torsion Spring - 270 °; Outside Diameter: 13.1 mm | 0.516 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Left Hand

1217795

Price Range
$6.4519 - $5.8228

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 180 °; Outside Diameter: 20.6 mm | 0.811 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Left Hand

1217829

Price Range
$7.3153 - $6.602

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.1 mm
Torsion Spring - 360 °; Outside Diameter: 21.4 mm | 0.843 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Right Hand

1217836

Price Range
$8.3886 - $7.5707

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.9 mm
Torsion Spring - 90 °; Outside Diameter: 16.1 mm | 0.634 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217838

Price Range
$7.6503 - $6.9044

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    9.5 mm
Torsion Spring - 90 °; Outside Diameter: 17.2 mm | 0.677 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217849

Price Range
$7.8928 - $7.1232

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 270 °; Outside Diameter: 18.5 mm | 0.728 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217855

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 180 °; Outside Diameter: 20.4 mm | 0.803 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Right Hand

1217854

Price Range
$7.8928 - $7.1232

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 90 °; Outside Diameter: 16.1 mm | 0.634 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Left Hand

1217837

Price Range
$7.6503 - $6.9044

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    9.5 mm
Torsion Spring - 270 °; Outside Diameter: 17.8 mm | 0.701 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Left Hand

1217843

Price Range
$8.6525 - $7.8089

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 360 °; Outside Diameter: 24.8 mm | 0.976 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217848

Price Range
$8.6525 - $7.8089

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    16.7 mm
Torsion Spring - 270 °; Outside Diameter: 20.1 mm | 0.791 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217868

Price Range
$9.2845 - $8.3792

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    12.7 mm