Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
|---|---|---|---|---|---|---|---|---|
| $7.5966 - $8.4173 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.059 in
1.5 mm
|
8.3 mm
8.3 mm
|
475.00 Nmm
475.00 Nmm
|
||
| $4.899 - $5.4283 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.039 in
1.0 mm
|
8.7 mm
8.7 mm
|
155.40 Nmm
155.40 Nmm
|
||
| $4.899 - $5.4283 | Request the lead time here |
1.252 in
31.8 mm
|
90
|
0.043 in
1.1 mm
|
5.2 mm
5.2 mm
|
226.00 Nmm
226.00 Nmm
|
||
| $4.899 - $5.4283 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.039 in
1.0 mm
|
8.7 mm
8.7 mm
|
155.40 Nmm
155.40 Nmm
|
||
| $4.899 - $5.4283 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.043 in
1.1 mm
|
9.1 mm
9.1 mm
|
226.00 Nmm
226.00 Nmm
|
||
| $4.899 - $5.4283 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.043 in
1.1 mm
|
9.1 mm
9.1 mm
|
226.00 Nmm
226.00 Nmm
|
||
| $5.4816 - $6.0739 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.047 in
1.2 mm
|
10.3 mm
10.3 mm
|
282.00 Nmm
282.00 Nmm
|
||
| $5.4816 - $6.0739 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.051 in
1.3 mm
|
6.4 mm
6.4 mm
|
328.00 Nmm
328.00 Nmm
|
||
| $5.4816 - $6.0739 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.047 in
1.2 mm
|
10.3 mm
10.3 mm
|
282.00 Nmm
282.00 Nmm
|
||
| $7.3937 - $8.1925 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.063 in
1.6 mm
|
13.1 mm
13.1 mm
|
582.00 Nmm
582.00 Nmm
|
||
| $6.6662 - $7.3864 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.071 in
1.8 mm
|
9.9 mm
9.9 mm
|
791.00 Nmm
791.00 Nmm
|
||
| $5.8228 - $6.4519 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.055 in
1.4 mm
|
11.1 mm
11.1 mm
|
370.00 Nmm
370.00 Nmm
|
||
| $5.8228 - $6.4519 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.055 in
1.4 mm
|
11.5 mm
11.5 mm
|
370.00 Nmm
370.00 Nmm
|
||
| $7.5966 - $8.4173 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.059 in
1.5 mm
|
8.3 mm
8.3 mm
|
475.00 Nmm
475.00 Nmm
|
||
| $6.2702 - $6.9476 | Request the lead time here |
2 in
50.8 mm
|
360
|
0.059 in
1.5 mm
|
11.7 mm
11.7 mm
|
475.00 Nmm
475.00 Nmm
|
||
| $7.3937 - $8.1925 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.063 in
1.6 mm
|
13.1 mm
13.1 mm
|
582.00 Nmm
582.00 Nmm
|
||
| $6.6662 - $7.3864 | Request the lead time here |
2 in
50.8 mm
|
180
|
0.071 in
1.8 mm
|
9.9 mm
9.9 mm
|
791.00 Nmm
791.00 Nmm
|
||
| $6.6662 - $7.3864 | Request the lead time here |
2 in
50.8 mm
|
90
|
0.071 in
1.8 mm
|
9.1 mm
9.1 mm
|
791.00 Nmm
791.00 Nmm
|
||
| $7.5707 - $8.3886 | Request the lead time here |
2 in
50.8 mm
|
270
|
0.071 in
1.8 mm
|
9.9 mm
9.9 mm
|
791.00 Nmm
791.00 Nmm
|
||
| $7.3211 - $8.112 | Request the lead time here |
2.5 in
63.5 mm
|
90
|
0.087 in
2.2 mm
|
10.7 mm
10.7 mm
|
1356.00 Nmm
1356.00 Nmm