Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$8.8515 - $9.8077 Request the lead time here
76.2 mm
180
2.4 mm
18.6 mm
1808.00 Nmm
$8.8515 - $9.8077 Request the lead time here
76.2 mm
180
2.4 mm
13.5 mm
1808.00 Nmm
$8.8515 - $9.8077 Request the lead time here
76.2 mm
180
2.4 mm
18.6 mm
1808.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
270
1.2 mm
10.3 mm
282.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
360
1.2 mm
10.3 mm
282.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
270
1.3 mm
9.1 mm
328.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
360
1.3 mm
10.3 mm
328.00 Nmm
$5.8228 - $6.4519 Request the lead time here
50.8 mm
90
1.4 mm
7.5 mm
370.00 Nmm
$5.8228 - $6.4519 Request the lead time here
50.8 mm
180
1.4 mm
7.9 mm
370.00 Nmm
$5.8228 - $6.4519 Request the lead time here
50.8 mm
270
1.4 mm
11.1 mm
370.00 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
270
0.5 mm
4.8 mm
24.60 Nmm
$5.2529 - $5.8204 Request the lead time here
19.1 mm
270
0.6 mm
2.8 mm
34.80 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
360
1.5 mm
11.7 mm
475.00 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
270
1.1 mm
5.9 mm
226.00 Nmm
$7.5707 - $8.3886 Request the lead time here
50.8 mm
270
1.8 mm
9.9 mm
791.00 Nmm
$5.4816 - $6.0739 Request the lead time here
31.8 mm
270
1.2 mm
6.4 mm
282.00 Nmm
$7.5707 - $8.3886 Request the lead time here
50.8 mm
360
1.8 mm
13.9 mm
791.00 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.7 mm
3.6 mm
58.20 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
270
0.7 mm
5.2 mm
58.20 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.8 mm
4.4 mm
70.60 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 28.7 mm | 1.13 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Right Hand

1217878

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    18.6 mm
Torsion Spring - 180 °; Outside Diameter: 22.1 mm | 0.87 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Right Hand

1217876

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 180 °; Outside Diameter: 28.7 mm | 1.13 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Left Hand

1217877

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    18.6 mm
Torsion Spring - 270 °; Outside Diameter: 15.2 mm | 0.598 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 282.00 Nmm, Wind Direction: Right Hand

1217774

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 360 °; Outside Diameter: 15.1 mm | 0.594 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 282.00 Nmm, Wind Direction: Right Hand

1217776

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 270 °; Outside Diameter: 14.5 mm | 0.571 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Left Hand

1217785

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 360 °; Outside Diameter: 16.0 mm | 0.63 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Right Hand

1217788

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 90 °; Outside Diameter: 12.3 mm | 0.484 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Left Hand

1217789

Price Range
$6.4519 - $5.8228

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    7.5 mm
Torsion Spring - 180 °; Outside Diameter: 12.9 mm | 0.508 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Right Hand

1217792

Price Range
$6.4519 - $5.8228

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 270 °; Outside Diameter: 16.9 mm | 0.665 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Left Hand

1217797

Price Range
$6.4519 - $5.8228

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    11.1 mm
Torsion Spring - 270 °; Outside Diameter: 7.2 mm | 0.283 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 24.60 Nmm, Wind Direction: Left Hand

1217653

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.8 mm
Torsion Spring - 270 °; Outside Diameter: 4.8 mm | 0.189 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 34.80 Nmm, Wind Direction: Left Hand

1217663

Price Range
$5.8204 - $5.2529

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 360 °; Outside Diameter: 18.0 mm | 0.709 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Left Hand

1217811

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.7 mm
Torsion Spring - 270 °; Outside Diameter: 9.7 mm | 0.382 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 226.00 Nmm, Wind Direction: Left Hand

1217759

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.9 mm
Torsion Spring - 270 °; Outside Diameter: 16.2 mm | 0.638 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Right Hand

1217832

Price Range
$8.3886 - $7.5707

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    9.9 mm
Torsion Spring - 270 °; Outside Diameter: 10.6 mm | 0.417 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 282.00 Nmm, Wind Direction: Right Hand

1217772

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 360 °; Outside Diameter: 21.4 mm | 0.843 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Left Hand

1217835

Price Range
$8.3886 - $7.5707

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.9 mm
Torsion Spring - 180 °; Outside Diameter: 6.3 mm | 0.248 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 58.20 Nmm, Wind Direction: Right Hand

1217684

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 270 °; Outside Diameter: 8.4 mm | 0.331 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 58.20 Nmm, Wind Direction: Left Hand

1217689

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    5.2 mm
Torsion Spring - 180 °; Outside Diameter: 6.9 mm | 0.272 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Left Hand

1217695

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm