Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2295 - $0.4228 | 29518 In stock |
0.539 in
13.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2167 - $0.24 | 45067 In stock |
1.449 in
36.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2801 - $0.516 | 1618 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
|
7⁄16 in x 20
|
||
| 10668 | $0.3989 - $0.7348 | 8 In stock |
0.89 in
22.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
|
| $0.2704 - $0.4983 | 17 In stock |
0.701 in
17.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.197 - $0.7527 | 10068 In stock |
0.677 in
17.2 mm
|
Red
|
|
LDPE
|
|
1/2 in x 20
|
||
| $0.0844 - $0.1555 | 88017 In stock |
0.728 in
18.5 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1283 - $0.2363 | 31115 In stock |
1.26 in
32.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3559 - $0.6557 | 8254 In stock |
1.102 in
28.0 mm
|
Red
|
|
LDPE
|
|
7/8 in x 14
|
||
| $1.1133 - $2.0508 | 1617 In stock |
1.547 in
39.3 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.4415 - $0.8133 | 2838 In stock |
1.134 in
28.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $2.5094 - $4.6228 | 37 In stock |
2.898 in
73.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2455 - $0.4522 | 1737 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.7689 - $1.4163 | 3193 In stock |
1.315 in
33.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.537 - $0.9892 | 6497 In stock |
1.063 in
27.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3043 - $0.5606 | 9 In stock |
0.571 in
14.5 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.36 - $0.6634 | 585 In stock |
0.803 in
20.4 mm
|
Red
|
|
LDPE
|
|
9⁄16 in x 18
|
||
| $0.17 - $0.1884 | 3000 In stock |
0.750 in
19.1 mm
|
Blue
|
|
HDPE
|
|
9/16-18
|
||
| $0.146 - $0.2688 | Request the lead time here |
1.310 in
33.3 mm
|
Blue
|
|
HDPE
|
|
1-1/16-14
|
||
| $0.158 - $0.1751 | Request the lead time here |
0.680 in
17.3 mm
|
Blue
|
|
HDPE
|
|
1/2-20