Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2028 - $0.2247 | 18 In stock |
0.687 in
17.4 mm
|
Black
|
|
PP
|
|
1/2-13
|
||
| $0.2735 - $0.3031 | 60 In stock |
1.060 in
26.9 mm
|
Yellow
|
|
PP
|
|
|
||
| BL14A | $1.0704 - $1.1861 | Request the lead time here |
2.125 in
54 mm
|
Yellow
|
|
PP
|
|
|
|
| $0.1657 - $0.1836 | 10 In stock |
0.620 in
15.7 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.475 - $0.5263 | 410 In stock |
1.610 in
40.9 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1851 - $0.2051 | 10 In stock |
0.750 in
19.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.2613 - $0.2895 | 20 In stock |
0.940 in
23.9 mm
|
Yellow
|
|
PP
|
|
|
||
| $1.2552 - $1.3908 | 10 In stock |
1.880 in
47.8 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1433 - $0.1589 | 3500 In stock |
0.980 in
24.9 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.0942 - $0.1044 | 4092 In stock |
0.870 in
22.1 mm
|
Red
|
|
PE
|
|
11/16-16
|
||
| $0.1812 - $0.2008 | Request the lead time here |
1.160 in
29.5 mm
|
Red
|
|
PE
|
|
1-14
|
||
| $0.3094 - $0.3427 | Request the lead time here |
1.320 in
33.5 mm
|
Red
|
|
PE
|
|
1-3/16-12
|
||
| $0.3617 - $0.4008 | Request the lead time here |
1.630 in
41.4 mm
|
Red
|
|
PE
|
|
1-7/16-12
|
||
| $0.1219 - $0.1351 | Request the lead time here |
0.690 in
17.5 mm
|
Red
|
|
PE
|
|
9/16-18
|
||
| $0.1816 - $0.2013 | 5700 In stock |
0.940 in
23.9 mm
|
Red
|
|
PE
|
|
13/16-16
|
||
| $0.31 - $0.3436 | Request the lead time here |
1.880 in
47.8 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.1053 - $0.1168 | 9 In stock |
0.650 in
16.5 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.2928 - $0.3244 | Request the lead time here |
1.560 in
39.6 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.1209 - $0.1339 | Request the lead time here |
0.720 in
18.3 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.2623 - $0.2906 | 1204 In stock |
1.310 in
33.3 mm
|
Red
|
|
HDPE