These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3276 - $0.6035 | Request the lead time here |
0.815 in
20.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.677 - $1.2466 | 640 In stock |
1.61 in
40.9 mm
|
Red
|
|
LDPE
|
|
1- 5/16 in x 12
|
||
| $0.172 - $0.3169 | 25034 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.1703 - $0.3138 | 30352 In stock |
|
Red
|
|
LDPE
|
|
|
||
| PD100 | $0.3318 - $0.6114 | 5325 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.1808 - $0.3332 | 15400 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.3125 - $0.5758 | 30888 In stock |
|
Red
|
|
LDPE
|
|
|
||
| PD120 | $0.3564 - $0.6565 | 11119 In stock |
|
Red
|
|
LDPE
|
|
|
|
| PD060 | $0.186 - $0.3428 | 41085 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.3734 - $0.3931 | Request the lead time here |
1.880 in
47.8 mm
|
Red
|
|
LDPE
|
|
|
||
| $0.5083 - $0.5633 | 20 In stock |
1.500 in
38.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1907 - $0.2113 | 10 In stock |
0.750 in
19.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.2088 - $0.2314 | 18 In stock |
0.687 in
17.4 mm
|
Black
|
|
PP
|
|
|
||
| $0.2691 - $0.2982 | 20 In stock |
0.940 in
23.9 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.4892 - $0.5421 | 410 In stock |
1.610 in
40.9 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1707 - $0.1891 | 10 In stock |
0.620 in
15.7 mm
|
Yellow
|
|
PP
|
|
|
||
| $1.2929 - $1.4325 | 10 In stock |
1.880 in
47.8 mm
|
Yellow
|
|
PP
|
|
|
||
| Request the lead time here |
1.008 in
25.6 mm
|
Red
|
0.591 in
15.0 mm
|
LDPE
|
|
5/8
|
|||
| Request the lead time here |
0.531 in
13.5 mm
|
Red
|
0.531 in
13.5 mm
|
LDPE
|
|
7/16
|
|||
| Request the lead time here |
0.961 in
24.4 mm
|
Red
|
0.618 in
15.7 mm
|
LDPE
|
|
1 7/8
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue