Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.5083 - $0.5633 | 20 In stock |
1.500 in
38.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.2817 - $0.3122 | 60 In stock |
1.060 in
26.9 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.2088 - $0.2314 | 18 In stock |
0.687 in
17.4 mm
|
Black
|
|
PP
|
|
|
||
| $0.1907 - $0.2113 | 10 In stock |
0.750 in
19.1 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.341 - $0.3779 | 1210 In stock |
1.310 in
33.3 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.1808 - $0.3332 | 15400 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.3125 - $0.5758 | 29888 In stock |
|
Red
|
|
LDPE
|
|
|
||
| PD100 | $0.3318 - $0.6114 | 5325 In stock |
|
Red
|
|
LDPE
|
|
|
|
| PD120 | $0.3564 - $0.6565 | 11119 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.172 - $0.3169 | 25034 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.1703 - $0.3138 | 30352 In stock |
|
Red
|
|
LDPE
|
|
|
||
| PD060 | $0.186 - $0.3428 | 37085 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.1256 - $0.1391 | Request the lead time here |
0.690 in
17.5 mm
|
Red
|
|
PE
|
|
9/16-18
|
||
| $0.1867 - $0.2068 | 4500 In stock |
1.160 in
29.5 mm
|
Red
|
|
PE
|
|
1-14
|
||
| $0.1085 - $0.1203 | 9 In stock |
0.650 in
16.5 mm
|
Red
|
|
HDPE
|
|
|
||
| $0.3016 - $0.3341 | Request the lead time here |
1.560 in
39.6 mm
|
Red
|
|
HDPE
|
|
|
||
| $1.5979 - $2.9435 | 103 In stock |
2.299 in
58.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.4548 - $0.8377 | 2588 In stock |
1.134 in
28.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2364 - $0.4355 | 29518 In stock |
0.539 in
13.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1396 - $0.2571 | 31731 In stock |
1.051 in
26.7 mm
|
Red
|
|
LDPE - PIR