These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.941 in
23.9 mm
|
Red
|
0.748 in
19.0 mm
|
LDPE
|
|
3/4
|
|||
| Request the lead time here |
0.811 in
20.6 mm
|
Red
|
0.5 in
12.7 mm
|
LDPE
|
|
9/16
|
|||
| $0.2817 - $0.3122 | 60 In stock |
1.060 in
26.9 mm
|
Yellow
|
|
PP
|
|
|
||
| $0.341 - $0.3779 | 1210 In stock |
1.310 in
33.3 mm
|
Yellow
|
|
PP
|
|
|
||
| BL14A | $1.1025 - $1.2217 | Request the lead time here |
2.125 in
54 mm
|
Yellow
|
|
PP
|
|
|
|
| $0.0977 - $0.1799 | 3000 In stock |
0.810 in
20.6 mm
|
Blue
|
|
HDPE
|
|
|
||
| $0.1578 - $0.2906 | Request the lead time here |
1.180 in
30 mm
|
Blue
|
|
HDPE
|
|
|
||
| $0.1751 - $0.1941 | 3000 In stock |
0.750 in
19.1 mm
|
Blue
|
|
HDPE
|
|
|
||
| $0.1177 - $0.2169 | Request the lead time here |
0.940 in
23.9 mm
|
Blue
|
|
HDPE
|
|
|
||
| $0.1197 - $0.2206 | Request the lead time here |
1.060 in
26.9 mm
|
Blue
|
|
HDPE
|
|
|
||
| $0.3655 - $0.405 | Request the lead time here |
0.620 in
15.7 mm
|
Blue
|
|
HDPE
|
|
|
||
| $0.1504 - $0.2768 | Request the lead time here |
1.310 in
33.3 mm
|
Blue
|
|
HDPE
|
|
|
||
| $0.1627 - $0.1803 | Request the lead time here |
0.680 in
17.3 mm
|
Blue
|
|
HDPE
|
|
|
||
| $0.1081 - $0.1991 | Request the lead time here |
1.320 in
33.5 mm
|
Red
|
|
LDPE
|
|
|
||
| $0.1822 - $0.3356 | Request the lead time here |
1.630 in
41.4 mm
|
Red
|
|
LDPE
|
|
|
||
| $0.0638 - $0.1177 | Request the lead time here |
0.690 in
17.5 mm
|
Red
|
|
LDPE
|
|
|
||
| $0.0906 - $0.1669 | Request the lead time here |
0.940 in
23.9 mm
|
Red
|
|
LDPE
|
|
|
||
| $0.0984 - $0.1813 | Request the lead time here |
1.160 in
29.5 mm
|
Red
|
|
LDPE
|
|
|
||
| $0.0522 - $0.0962 | Request the lead time here |
0.870 in
22.1 mm
|
Red
|
|
LDPE
|
|
|
||
| $0.1326 - $0.1469 | 6000 In stock |
0.780 in
19.8 mm
|
Red
|
|
HDPE