Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Special Offer | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2775 - $0.511 | 20950 In stock |
|
Red
|
LDPE
|
|
|
0.866 in
22.0 mm
|
||
| $0.1604 - $0.2955 | 14115 In stock |
1.531 in
38.9 mm
|
Red
|
LDPE - PIR
|
|
|
0.854 in
21.7 mm
|
||
| 11041 | $0.0711 - $0.1311 | 1732 In stock |
0.65 in
16.5 mm
|
Red
|
LDPE - PIR
|
|
|
0.531 in
13.5 mm
|
|
| $0.6269 - $1.1551 | 5572 In stock |
1.98 in
50.3 mm
|
Red
|
LDPE - PIR
|
|
|
0.984 in
25.0 mm
|
||
| $0.8252 - $1.5202 | 682 In stock |
1.433 in
36.4 mm
|
Red
|
LDPE - PIR
|
|
|
0.874 in
22.2 mm
|
||
| $0.1355 - $0.2498 | 14 In stock |
0.917 in
23.3 mm
|
Red
|
LDPE - PIR
|
|
|
0.602 in
15.3 mm
|
||
| Request the lead time here |
|
Red
|
LDPE
|
|
1-1/16 in
|
0.752 in
19.1 mm
|
|||
| $0.3755 - $0.416 | 4000 In stock |
|
Red
|
PE
|
|
5/8 in
|
0.445 in
11.3 mm
|
||
| $0.4744 - $0.5257 | Request the lead time here |
|
Red
|
PE
|
|
3/4 in
|
0.484 in
12.3 mm
|
||
| Request the lead time here |
|
Red
|
PE
|
|
5/8 in
|
0.394 in
10.0 mm
|
|||
| $0.7116 - $0.7885 | 660 In stock |
|
Red
|
PE
|
|
1-1/4 in
|
0.5 in
12.7 mm
|
||
| $1.9274 - $3.5504 | 380 In stock |
|
Red
|
LDPE
|
|
|
0.94 in
23.88 mm
|
||
| $0.9944 - $1.8318 | 950 In stock |
|
Red
|
LDPE
|
|
|
0.75 in
19.05 mm
|
||
| CD10 | $0.1913 - $0.3526 | 4920 In stock |
|
Red
|
LDPE
|
|
|
0.68 in
17.27 mm
|
|
| $0.1812 - $0.3338 | 6497 In stock |
|
Red
|
LDPE
|
|
|
0.47 in
11.94 mm
|
||
| $0.453 - $0.8346 | 18513 In stock |
|
Red
|
LDPE
|
|
|
0.75 in
19.05 mm
|
||
| $0.179 - $0.3299 | 13387 In stock |
|
Red
|
LDPE
|
|
|
0.47 in
11.94 mm
|
||
| $1.947 - $3.5866 | 3171 In stock |
|
Red
|
LDPE
|
|
|
1 in
25.4 mm
|
||
| $0.6585 - $1.213 | 850 In stock |
|
Red
|
LDPE
|
|
|
0.91 in
23.11 mm
|
||
| $0.2009 - $0.37 | 6929 In stock |
|
Red
|
LDPE
|
|
|
0.47 in
11.94 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue