Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE, PE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Show more Show less
Overall Diameter All
Show more Show less
Overall Height All
Show more Show less
Material All
Colour All
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Special Offer Compatible Thread Sizes (All) Overall Height View
$1.8713 - $3.447 380 In stock
Red
LDPE
1-3/4 in
23.9 mm
$0.4606 - $0.5104 Request the lead time here
Red
PE
3/4 in
12.3 mm
Request the lead time here
Red
PE
5/8 in
10.0 mm
Request the lead time here
Red
LDPE
1-1/16 in
19.1 mm
$0.3646 - $0.4039 4000 In stock
Red
PE
5/8 in
11.3 mm
$0.2694 - $0.4961 10050 In stock
Red
LDPE
3/4 in
22.0 mm
$0.2181 - $0.402 2244 In stock
Red
LDPE
1/2 in
20.1 mm
$0.2782 - $0.5125 52711 In stock
Red
LDPE
3/8 in
14.7 mm
$0.3471 - $0.6394 4640 In stock
Red
LDPE
1/8 in
14.2 mm
$0.6909 - $0.7656 660 In stock
Red
PE
1-1/4 in
12.7 mm
$0.9655 - $1.7785 1050 In stock
Red
LDPE
1-1/2 in
19.1 mm
$0.195 - $0.3592 7629 In stock
Red
LDPE
1/2 in
11.9 mm
CD10 $0.1858 - $0.3423 2170 In stock
Red
LDPE
7/8 in
17.3 mm
$1.8903 - $3.4822 3271 In stock
Red
LDPE
1-7/8 in
25.4 mm
$0.617 - $1.1369 3806 In stock
Red
PE
1-5/16 in
20.7 mm
$0.251 - $0.4623 11287 In stock
Red
LDPE
3/4 in
14.5 mm
$0.6393 - $1.1777 950 In stock
Red
LDPE
1-5/8 in
23.1 mm
$0.4398 - $0.8103 19613 In stock
Red
LDPE
1-1/16 in
19.1 mm
$0.1738 - $0.3203 1687 In stock
Red
LDPE
3/8 in
11.9 mm
$0.1759 - $0.3241 16497 In stock
Red
LDPE
7/16 in
11.9 mm
  • of 3
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/4 in

CD22

Price Range
$3.447 - $1.8713

Stock Levels
380 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-3/4 in
  • Overall Height
    23.9 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

CD082

Price Range
$0.5104 - $0.4606

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    JIC Threads
JIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

CD067


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    JIC Threads
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

CD12A


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Compatible Thread Standard
    JIC Threads
JIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

CD066

Price Range
$0.4039 - $0.3646

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    JIC Threads
BSP Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

604

Price Range
$0.4961 - $0.2694

Stock Levels
10050 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 in
  • Overall Height
    22.0 mm
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

603

Price Range
$0.402 - $0.2181

Stock Levels
2244 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Height
    20.1 mm
BSP Threads Threaded Protection Cap Compatible Thread Sizes 3/8 in

602

Price Range
$0.5125 - $0.2782

Stock Levels
52711 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/8 in
  • Overall Height
    14.7 mm
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1/8 in

600

Price Range
$0.6394 - $0.3471

Stock Levels
4640 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/8 in
  • Overall Height
    14.2 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/4 in

CD150

Price Range
$0.7656 - $0.6909

Stock Levels
660 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/4 in
  • Compatible Thread Standard
    JIC Threads
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/2 in

CD18

Price Range
$1.7785 - $0.9655

Stock Levels
1050 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/2 in
  • Overall Height
    19.1 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

CD05

Price Range
$0.3592 - $0.195

Stock Levels
7629 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Height
    11.9 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

CD10

Price Range
$0.3423 - $0.1858

Stock Levels
2170 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8 in
  • Overall Height
    17.3 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-7/8 in

CD24

Price Range
$3.4822 - $1.8903

Stock Levels
3271 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-7/8 in
  • Overall Height
    25.4 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/16 in

CD16

Price Range
$1.1369 - $0.617

Stock Levels
3806 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16 in
  • Overall Height
    20.7 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

CD08

Price Range
$0.4623 - $0.251

Stock Levels
11287 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 in
  • Overall Height
    14.5 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

CD20

Price Range
$1.1777 - $0.6393

Stock Levels
950 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Overall Height
    23.1 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

CD12

Price Range
$0.8103 - $0.4398

Stock Levels
19613 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Overall Height
    19.1 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 3/8 in

CD03

Price Range
$0.3203 - $0.1738

Stock Levels
1687 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/8 in
  • Overall Height
    11.9 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 7/16 in

CD04

Price Range
$0.3241 - $0.1759

Stock Levels
16497 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16 in
  • Overall Height
    11.9 mm