Quantity | Unit price |
---|---|
100 - 999 | $0.7104 |
1000 - 4999 | $0.4059 |
5000 + | $0.3856 |
Colour | Black |
---|---|
Compatible Thread Standard | BSP |
Compatible Thread Standard (All) | BSP |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Compatible Thread Sizes (All) | 2 |
Overall Diameter | 30.2 mm |
Overall Diameter | 1.189 in |
Overall Height | 58.7 mm |
Overall Height | 2.311 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue