Quantity | Unit price |
---|---|
500 - 4999 | $0.388 |
5000 - 24999 | $0.2217 |
25000 + | $0.2106 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 3.0 - 4.6 mm |
Outside Diameter Range | 0.118 - 0.181 in |
Inside Diameter Range | 1.3 - 2.9 mm |
Inside Diameter Range | 0.051 - 0.114 in |
Flange Diameter | 7.9 mm |
Flange Diameter | 0.311 in |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue