Menu Search

T-Bolt Hose Clamps

In stock

T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.

They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Width Minimum Inside Diameter Special Features Maximum Inside Diameter View
$2.2664 - $2.5112 957 In stock
18.0 mm
26.0 mm
Bolt: M5x40
28.0 mm
$4.2253 - $4.4477 27 In stock
22.0 mm
48.0 mm
Bolt: M6x60
51.0 mm
$5.7003 - $6.3161 669 In stock
24.0 mm
68.0 mm
Bolt: M8x70
73.0 mm
$2.2407 - $2.4828 420 In stock
20.0 mm
29.0 mm
Bolt: M6x50
31.0 mm
$4.2615 - $7.8501 38 In stock
22.0 mm
52.0 mm
Bolt: M6x60
55.0 mm
$3.9436 - $4.1512 21 In stock
20.0 mm
36.0 mm
Bolt: M6x50
39.0 mm
$2.4125 - $4.444 19 In stock
18.0 mm
17.0 mm
Bolt: M5x40
19.0 mm
$2.1153 - $2.3438 108 In stock
18.0 mm
20.0 mm
Bolt: M5x40
22.0 mm
$6.6755 - $7.3966 959 In stock
24.0 mm
98.0 mm
Bolt: M8x80
103.0 mm
$6.2634 - $6.9401 610 In stock
24.0 mm
86.0 mm
Bolt: M8x75
91.0 mm
$3.9621 - $4.1706 20 In stock
20.0 mm
40.0 mm
Bolt: M6x50
43.0 mm
$5.8926 - $6.5292 31 In stock
24.0 mm
47.0 mm
Bolt: M8x70
79.0 mm
$3.9009 - $4.3223 39 In stock
22.0 mm
64.0 mm
Bolt: M8x70
67.0 mm
$6.0711 - $6.727 915 In stock
24.0 mm
80.0 mm
Bolt: M8x75
85.0 mm
$4.3089 - $4.7744 17 In stock
22.0 mm
60.0 mm
Bolt: M8x60
63.0 mm
$3.2004 - $3.5461 679 In stock
20.0 mm
32.0 mm
Bolt: M6x50
35.0 mm
$3.7086 - $4.1092 310 In stock
22.0 mm
56.0 mm
Bolt: M6x60
59.0 mm
$2.1977 - $2.4351 871 In stock
18.0 mm
23.0 mm
Bolt: M5x40
25.0 mm
$4.1259 - $4.343 25 In stock
22.0 mm
44.0 mm
Bolt: M6x60
47.0 mm
$7.779 - $8.6193 898 In stock
24.0 mm
104.0 mm
Bolt: M8x80
112.0 mm
  • of 2
Hose Clamp 26.0 mm 28.0 mm (ID) 18.0 mm (W)

600483

Price Range
$2.5112 - $2.2664

Stock Levels
957 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 48.0 mm 51.0 mm (ID) 22.0 mm (W)

600489

Price Range
$4.4477 - $4.2253

Stock Levels
27 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 68.0 mm 73.0 mm (ID) 24.0 mm (W)

600494

Price Range
$6.3161 - $5.7003

Stock Levels
669 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 29.0 mm 31.0 mm (ID) 20.0 mm (W)

600484

Price Range
$2.4828 - $2.2407

Stock Levels
420 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 52.0 mm 55.0 mm (ID) 22.0 mm (W)

600490

Price Range
$7.8501 - $4.2615

Stock Levels
38 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 36.0 mm 39.0 mm (ID) 20.0 mm (W)

600486

Price Range
$4.1512 - $3.9436

Stock Levels
21 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 17.0 mm 19.0 mm (ID) 18.0 mm (W)

600480

Price Range
$4.444 - $2.4125

Stock Levels
19 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 20.0 mm 22.0 mm (ID) 18.0 mm (W)

600481

Price Range
$2.3438 - $2.1153

Stock Levels
108 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 98.0 mm 103.0 mm (ID) 24.0 mm (W)

600499

Price Range
$7.3966 - $6.6755

Stock Levels
959 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 86.0 mm 91.0 mm (ID) 24.0 mm (W)

600497

Price Range
$6.9401 - $6.2634

Stock Levels
610 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 40.0 mm 43.0 mm (ID) 20.0 mm (W)

600487

Price Range
$4.1706 - $3.9621

Stock Levels
20 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 47.0 mm 79.0 mm (ID) 24.0 mm (W)

600495

Price Range
$6.5292 - $5.8926

Stock Levels
31 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 64.0 mm 67.0 mm (ID) 22.0 mm (W)

600493

Price Range
$4.3223 - $3.9009

Stock Levels
39 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 80.0 mm 85.0 mm (ID) 24.0 mm (W)

600496

Price Range
$6.727 - $6.0711

Stock Levels
915 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 60.0 mm 63.0 mm (ID) 22.0 mm (W)

600492

Price Range
$4.7744 - $4.3089

Stock Levels
17 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 32.0 mm 35.0 mm (ID) 20.0 mm (W)

600485

Price Range
$3.5461 - $3.2004

Stock Levels
679 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 56.0 mm 59.0 mm (ID) 22.0 mm (W)

600491

Price Range
$4.1092 - $3.7086

Stock Levels
310 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 23.0 mm 25.0 mm (ID) 18.0 mm (W)

600482

Price Range
$2.4351 - $2.1977

Stock Levels
871 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 44.0 mm 47.0 mm (ID) 22.0 mm (W)

600488

Price Range
$4.343 - $4.1259

Stock Levels
25 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 104.0 mm 112.0 mm (ID) 24.0 mm (W)

600500

Price Range
$8.6193 - $7.779

Stock Levels
898 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017
Hose Clamp 92.0 mm 97.0 mm (ID) 24.0 mm (W)

600498

Price Range
$5.1406 - $4.6394

Stock Levels
48 In stock
Attributes
  • Clamp Style
    T-Bolt Hose Clamp
  • Colour
    Natural
  • Material
    Stainless Steel
  • Mount Style
    Slip-On
  • Compatible Pipe Type
    DIN 3017