Menu Search

Swing Handle Locks

In stock

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material Finish Handle Width View
$55.3137 - $61.2895 Request the lead time here
Black
$4.4319 - $4.9109 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$16.4518 - $18.2291 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$16.0915 - $17.8299 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$22.7979 - $25.2609 Request the lead time here
142.0 mm
Natural
Die Cast Zinc Alloy
Bright Chrome
33.5 mm
$28.9529 - $32.0808 Request the lead time here
173.5 mm
Black
Die Cast Zinc Alloy
E-Coat
41.5 mm
$12.5678 - $13.9256 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$35.0245 - $38.8083 Request the lead time here
Black
$26.2095 - $48.2807 Request the lead time here
Black
$13.8107 - $15.3027 Request the lead time here
Black
$11.1918 - $12.4009 Request the lead time here
Black
$29.2896 - $32.4538 Request the lead time here
Black
$26.5766 - $48.9569 Request the lead time here
Natural
$42.5148 - $47.1077 Request the lead time here
Black
$11.4851 - $12.0895 Request the lead time here
85.0 mm
Black
PA
Black Polyamide
35.0 mm
$55.3137 - $61.2895 Request the lead time here
Natural
$23.817 - $26.39 Request the lead time here
Black
$53.284 - $59.0404 Request the lead time here
176.0 mm
Black
Die Cast Zinc Alloy
Matt
49.0 mm
$29.2888 - $32.453 Request the lead time here
Natural
$23.1825 - $25.687 Request the lead time here
Natural
  • of 3
Swing Handle 24.5 mm 45.0 mm Keyed Alike (5333) Die Cast Zinc Alloy Black

10812120534E

Price Range
$61.2895 - $55.3137

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; Nylon ; Black

20024987

Price Range
$4.9109 - $4.4319

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; Nylon ; Black

20025014

Price Range
$18.2291 - $16.4518

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
  • Colour
    Black
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; Nylon ; Black

20025045

Price Range
$17.8299 - $16.0915

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
  • Colour
    Black
Swing Handle - Natural ; Handle Length - 142.0 mm | 5.591 in; Handle Width - 33.5 mm | 1.319 in; Die Cast Zinc Alloy ; Natural

20023904

Price Range
$25.2609 - $22.7979

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    142.0 mm
  • Handle Width
    33.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    Zinc Alloy
  • Colour
    Natural
Swing Handle - Black ; Handle Length - 173.5 mm | 6.831 in; Handle Width - 41.5 mm | 1.634 in; Die Cast Zinc Alloy ; Black

20023935

Price Range
$32.0808 - $28.9529

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    173.5 mm
  • Handle Width
    41.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Finish
    E-Coat
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; Nylon ; Black

20024956

Price Range
$13.9256 - $12.5678

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
Swing Handle 26.5 mm 45.0 mm Keyed Alike (5333) Nylon Black

108220536E

Price Range
$38.8083 - $35.0245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle 26.5 mm 45.0 mm Keyed Different Die Cast Zinc Alloy Black

10812123236E

Price Range
$48.2807 - $26.2095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle 24.5 mm 45.0 mm Keyed Alike (5333) Nylon Black

208200534E

Price Range
$15.3027 - $13.8107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle 28.5 mm 45.0 mm No Lock Nylon Black

2182047E

Price Range
$12.4009 - $11.1918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle 28.5 mm 45.0 mm Keyed Alike (5333) Die Cast Zinc Alloy Black

10812120547E

Price Range
$32.4538 - $29.2896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; ; Natural

10811110547E

Price Range
$48.9569 - $26.5766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
Swing Handle 28.5 mm 45.0 mm Keyed Alike (5333) Nylon Black

108220547E

Price Range
$47.1077 - $42.5148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle - ; ; ; Black

708201236

Price Range
$12.0895 - $11.4851

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; ; Natural

10811110536E

Price Range
$61.2895 - $55.3137

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
Swing Handle - Black ; ; ; ; Black

108223234E

Price Range
$26.39 - $23.817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle - Black ; Handle Length - 176.0 mm | 6.929 in; Handle Width - 49.0 mm | 1.929 in; Die Cast Zinc Alloy ; Black

20023911

Price Range
$59.0404 - $53.284

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    176.0 mm
  • Handle Width
    49.0 mm
  • Panel Thickness Range
    1.5 - 2.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    PA66
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; ; Natural

10811110534E

Price Range
$32.453 - $29.2888

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
Swing Handle - Natural ; ; ; ; Natural

10811113234E

Price Range
$25.687 - $23.1825

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural