Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 100 - 499 | $13.9256 |
| 500 - 2499 | $13.2293 |
| 2500 + | $12.5678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 6.378 in |
|---|---|
| Handle Length | 162.0 mm |
| Handle Width | 33.6 mm |
| Handle Width | 1.323 in |
| Panel Thickness Range | 1.0 - 3.0 mm |
| Panel Thickness Range | 0.039 - 0.118 in |
| Full Material | Polyamide |
| Cover Material | Polyamide |
| Colour | Black |
| Handle Finish | No Finish |
| Maximum Grip | 0.709 in |
| Maximum Grip | 18.0 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue