Menu Search

Swing Handle Locks

In production

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material Finish Handle Width View
$20.7329 - $22.9728 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$42.5151 - $47.1081 Request the lead time here
160.0 mm
Natural
PA
Chrome Plated
35.0 mm
$26.0819 - $28.8998 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$23.1319 - $25.6309 Request the lead time here
160.0 mm
Black
Zamak
Black Powder Coated
35.0 mm
$21.1359 - $23.4193 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$20.5257 - $22.7432 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$8.9713 - $9.9405 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$12.8046 - $14.188 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$20.7329 - $22.9728 Request the lead time here
160.0 mm
Black
PA
No Finish
35.0 mm
$21.8327 - $40.2181 Request the lead time here
160.0 mm
Black
PA
Black Polyamide
35.0 mm
$54.4216 - $60.3009 Request the lead time here
155.0 mm
Natural
Stainless Steel
Mirror Polishing, Brushed
39.0 mm
$95.5487 - $105.8712 Request the lead time here
150.0 mm
Natural
Stainless Steel
Mirror Polishing, Brushed
33.0 mm
$57.338 - $63.5324 Request the lead time here
155.0 mm
Natural
Stainless Steel
Mirror Polishing, Brushed
39.0 mm
$38.0808 - $42.1948 Request the lead time here
122.0 mm
Natural
Stainless Steel
Mirror Polishing, Brushed
31.0 mm
Request the lead time here
Black
Nylon
Black Polyamide
$38.1572 - $42.2795 Request the lead time here
142.0 mm
Natural
Stainless Steel
Bright Chrome Plating
33.5 mm
$49.7005 - $55.0698 Request the lead time here
163.0 mm
Natural
Stainless Steel
35.5 mm
$26.3093 - $29.1515 Request the lead time here
137.0 mm
Natural
Stainless Steel
32.0 mm
$12.5678 - $13.9256 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$28.9529 - $32.0808 Request the lead time here
173.5 mm
Black
Die Cast Zinc Alloy
E-Coat
41.5 mm
  • of 3
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208200536E

Price Range
$22.9728 - $20.7329

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Natural

108220534E

Price Range
$47.1081 - $42.5151

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Natural
  • Maximum Grip
    24.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208200547E

Price Range
$28.8998 - $26.0819

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; Zamak; Black

10812120536E

Price Range
$25.6309 - $23.1319

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

2182034E

Price Range
$23.4193 - $21.1359

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    24.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208203236E

Price Range
$22.7432 - $20.5257

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

2182036E

Price Range
$9.9405 - $8.9713

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208203234E

Price Range
$14.188 - $12.8046

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    24.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

208203247E

Price Range
$22.9728 - $20.7329

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm
Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

108223236E

Price Range
$40.2181 - $21.8327

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20040444

Price Range
$60.3009 - $54.4216

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    155.0 mm
  • Handle Width
    39.0 mm
  • Panel Thickness Range
    1.0 - 5.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - Panel Thickness Range - 1.0 - 2.0 mm | 0.039 - 0.079 in; Stainless Steel; Natural

20040406

Price Range
$105.8712 - $95.5487

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    150.0 mm
  • Handle Width
    33.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20040451

Price Range
$63.5324 - $57.338

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    155.0 mm
  • Handle Width
    39.0 mm
  • Panel Thickness Range
    1.0 - 5.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - Panel Thickness Range - 1.0 - 2.0 mm | 0.039 - 0.079 in; Stainless Steel; Natural

20040413

Price Range
$42.1948 - $38.0808

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    122.0 mm
  • Handle Width
    31.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - Handle Length - 85.0 mm | 3.346 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle

708201247


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Stainless Steel; Natural

20040475

Price Range
$42.2795 - $38.1572

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    142.0 mm
  • Handle Width
    33.5 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Die Cast Zinc
  • Colour
    Natural
Swing Handle - Panel Thickness Range - 1.0 - 3.0 mm | 0.039 - 0.118 in; Stainless Steel; Natural

20040574

Price Range
$55.0698 - $49.7005

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    163.0 mm
  • Handle Width
    35.5 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
- Colour : Natural Handle Length : 137.0 mm | 5.394 in Handle Width : 32.0 mm | 1.26 in

20040468

Price Range
$29.1515 - $26.3093

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    137.0 mm
  • Handle Width
    32.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
  • Colour
    Natural
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; PA ; Black

20024956

Price Range
$13.9256 - $12.5678

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
Swing Handle - Black ; Handle Length - 173.5 mm | 6.831 in; Handle Width - 41.5 mm | 1.634 in; Die Cast Zinc Alloy ; Black

20023935

Price Range
$32.0808 - $28.9529

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    173.5 mm
  • Handle Width
    41.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Finish
    E-Coat