Menu Search

Studded Full Face Flange Protector - Compatible Nominal Pipe Sizes 2.000 in ; Class Pressure Rating (All) 6000 ; SAE Code 62; Red; LDPE

SAE J518 Quick-Fit Flange Protectors provide full coverage with lugs firmly positioned into bolt holes. Needs no fasteners.
Item code:

XP2A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $2.7232
1250 - 6249 $2.5871
6250 + $2.4577
Standard pack: 250

Order any quantity

Total price

$680.80

250 x $2.7232

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
SAE Code 62
Class Pressure Rating (All) 6000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us