Quantity | Unit price |
---|---|
100 - 999 | $0.2137 |
1000 - 4999 | $0.1221 |
5000 + | $0.1161 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Clip On |
Base Length | 14.3 mm |
Base Length | 0.563 in |
Compatible Cable Diameter Range | 20.6 mm |
Compatible Cable Diameter Range | 0.811 in |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Inside Height | 20.6 mm |
Inside Height | 0.811 in |
Inside Width | 13.6 mm |
Inside Width | 0.535 in |
Maximum Compatible Cable Diameter | 20.6 mm |
Maximum Compatible Cable Diameter | 0.811 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Spacer Length | 25.4 mm |
Spacer Length | 1 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue