Quantity | Unit price |
---|---|
100 - 999 | $0.1841 |
1000 - 4999 | $0.1051 |
5000 + | $0.0999 |
Adjustability | Non-Adjustable |
---|---|
Colour | Natural |
Material | Nylon |
Mounting Method | Clip In |
Compatible Cable Diameter Range | 16.0 mm |
Compatible Cable Diameter Range | 0.63 in |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Inside Height | 7.9 mm |
Inside Height | 0.311 in |
Inside Width | 3.0 mm |
Inside Width | 0.118 in |
Maximum Compatible Cable Diameter | 16.0 mm |
Maximum Compatible Cable Diameter | 0.63 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | 85 °C |
Minimum Operating Temperature | 185 °F |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Operating Temperature Range | 85 °C |
Operating Temperature Range | 185 °F |
Spacer Length | 22.4 mm |
Spacer Length | 0.882 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue