Quantity | Unit price |
---|---|
100 - 999 | $0.1692 |
1000 - 4999 | $0.0967 |
5000 + | $0.0919 |
Adjustability | Non-Adjustable |
---|---|
Colour | Natural |
Material | Nylon |
Mounting Method | Clip In |
Compatible Cable Diameter Range | 18.0 mm |
Compatible Cable Diameter Range | 0.709 in |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Inside Height | 13.4 mm |
Inside Height | 0.528 in |
Inside Width | 3.0 mm |
Inside Width | 0.118 in |
Maximum Compatible Cable Diameter | 18.0 mm |
Maximum Compatible Cable Diameter | 0.709 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | 85 °C |
Minimum Operating Temperature | 185 °F |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Operating Temperature Range | 85 °C |
Operating Temperature Range | 185 °F |
Spacer Length | 28.6 mm |
Spacer Length | 1.126 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue