Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0571 - $0.1053 | Request the lead time here |
|
4.52 in
114.8 mm
|
Black
|
|
Nylon 6/6
|
||
| Request the lead time here |
|
8 in
203.2 mm
|
Natural
|
|
Nylon 6/6
|
|||
| $0.0483 - $0.089 | Request the lead time here |
|
4.516 in
114.7 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.164 - $0.1817 | Request the lead time here |
|
11.024 in
280.0 mm
|
Black
|
|
Polyamide 66
|
||
| $0.0648 - $0.0718 | 995 In stock |
|
5.906 in
150.0 mm
|
Black
|
|
Polyamide 66
|
||
| $0.0518 - $0.0954 | Request the lead time here |
|
5.752 in
146.1 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.1956 - $0.3602 | Request the lead time here |
|
4.724 in
120.0 mm
|
Black
|
|
Nylon 6/6
|
||
| $0.3244 - $0.5975 | 20 In stock |
|
6.024 in
153.0 mm
|
Natural
|
|
Nylon 6/6
|
||
| Request the lead time here |
|
8 in
203.2 mm
|
Black
|
|
Nylon 6/6
|
|||
| $0.2013 - $0.3707 | 1000 In stock |
|
5.118 in
130.0 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.0585 - $0.1078 | Request the lead time here |
|
5.752 in
146.1 mm
|
Natural
|
|
Nylon 6/6
|
||
| $0.1327 - $0.2445 | 20 In stock |
|
5.236 in
133.0 mm
|
Natural
|
|
Nylon 6/6
|
||
| $0.0449 - $0.0828 | Request the lead time here |
|
3.252 in
82.6 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.4001 - $0.7371 | Request the lead time here |
|
13.252 in
336.6 mm
|
Natural
|
|
Nylon 6/6
|
||
| $0.0498 - $0.0917 | Request the lead time here |
|
3.252 in
82.6 mm
|
Black
|
|
Nylon 6/6
|
||
| $0.2991 - $0.5512 | Request the lead time here |
|
5.236 in
133.0 mm
|
Natural
|
|
Nylon 6/6
|
||
| $0.0983 - $0.181 | Request the lead time here |
|
6 in
152.4 mm
|
Natural
|
0.181 in
4.6 mm
|
Nylon 6/6
|
||
| $0.0452 - $0.0832 | Request the lead time here |
|
3.937 in
100.0 mm
|
Natural
|
0.098 in
2.5 mm
|
Nylon 6/6
|
||
| $0.0823 - $0.1517 | 29 In stock |
|
4.52 in
114.8 mm
|
Natural
|
|
Nylon 4/6
|
||
| WIT-50R-HT-M | $0.3198 - $0.5892 | 30 In stock |
|
8 in
203.2 mm
|
Natural
|
|
Polyamide 4.6