Quantity | Unit price |
---|---|
100 - 999 | $0.2939 |
1000 - 4999 | $0.168 |
5000 + | $0.1595 |
Colour | Natural |
---|---|
Hole Type | No Screw Hole |
Material | Nylon |
Maximum Cable Bundle Diameter | 50.8 mm |
Maximum Cable Bundle Diameter | 2 in |
Overall Length | 203.2 mm |
Overall Length | 8 in |
Overall Width | 4.8 mm |
Overall Width | 0.189 in |
Thickness | 1.3 mm |
Thickness | 0.051 in |
Full Material | Nylon 6/6 |
Tooth Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue