Quantity | Unit price |
---|---|
100 - 999 | $0.0865 |
1000 - 4999 | $0.0495 |
5000 + | $0.047 |
Colour | Black |
---|---|
Hole Type | No Screw Hole |
Material | Nylon |
Cable Bundle Diameter Range | 22.0 mm |
Cable Bundle Diameter Range | 0.866 in |
Maximum Cable Bundle Diameter | 22.0 mm |
Maximum Cable Bundle Diameter | 0.866 in |
Overall Length | 82.6 mm |
Overall Length | 3.252 in |
Overall Width | 2.5 mm |
Overall Width | 0.098 in |
Full Material | Nylon 6/6 |
Tooth Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue