Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Compatible Wall Thickness Range | Full Material | View | |
|---|---|---|---|---|---|---|---|
| $0.5222 - $1.3058 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.0125 - $2.5312 | 131 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $2.3586 - $4.3447 | Request the lead time here |
Black
|
Textured
|
1.3 mm | 0.051 in
|
Nylon
|
||
| $0.4826 - $0.889 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $0.7722 - $1.4225 | 20 In stock |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $3.1589 - $5.8191 | Request the lead time here |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
| $2.7602 - $5.0845 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $4.9431 - $9.1058 | Request the lead time here |
Natural
|
|
2.5 mm | 0.098 in
|
Cast Aluminium Alloy
|
||
| $5.291 - $9.7467 | Request the lead time here |
Natural
|
|
2.0 mm | 0.079 in
|
Cast Aluminium Alloy
|
||
| $0.683 - $1.7075 | 728 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $1.2748 - $3.1873 | 156 In stock |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $0.7883 - $1.452 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $1.8662 - $3.4376 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $2.148 - $3.9567 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $2.4924 - $4.5914 | Request the lead time here |
Black
|
Textured
|
1.5 mm | 0.059 in
|
Nylon
|
||
| $10.647 - $19.6129 | 20 In stock |
Natural
|
|
2.0 mm | 0.079 in
|
Cast Aluminium Alloy
|
||
| $9.5597 - $17.6101 | Request the lead time here |
Natural
|
|
1.5 mm | 0.059 in
|
Cast Aluminium Alloy
|
||
| $1.2709 - $2.3411 | Request the lead time here |
Black
|
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
High Density Polyethylene
|
||
| $0.4477 - $1.1193 | Request the lead time here |
Black
|
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
High Density Polyethylene
|
||
| $3.9026 - $7.1889 | 10 In stock |
Black
|
Textured
|
2.0 mm | 0.079 in
|
Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue