Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$2.715 - $5.0015 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$2.7425 - $5.0521 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$5.0538 - $9.3096 Request the lead time here
Natural
2.0 mm | 0.079 in
Cast Aluminium Alloy
$1.8501 - $3.4081 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$0.8651 - $2.1627 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$2.3675 - $4.3612 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$1.7132 - $3.156 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.0136 - $3.7095 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.7602 - $5.0845 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$2.715 - $5.0015 Request the lead time here
Black
Textured
1.3 mm | 0.051 in
Nylon
$2.0656 - $3.8052 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.2493 - $4.1434 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$1.8062 - $3.3273 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$0.3275 - $0.6032 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
  • of 3
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

499244

Price Range
$5.0015 - $2.715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

499251

Price Range
$5.0521 - $2.7425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square 25.0 mm 2.0 mm Cast Aluminium Alloy

PZAS250-2M10

Price Range
$9.3096 - $5.0538

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 50.0 mm HDPE

498648

Price Range
$3.4081 - $1.8501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 35.0 mm 1.0 mm HDPE

498590

Price Range
$2.1627 - $0.8651

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M8 25.0 mm 1.5 mm Nylon

499252

Price Range
$4.3612 - $2.3675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M10 25.0 mm 1.5 mm Nylon

499240

Price Range
$3.156 - $1.7132

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 25.0 mm 1.5 mm Nylon

499238

Price Range
$3.7095 - $2.0136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M8 30.0 mm 2.0 mm Nylon

499250

Price Range
$5.0845 - $2.7602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M10 30.0 mm 1.3 mm Nylon

499241

Price Range
$5.0015 - $2.715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 25.0 mm 1.5 mm Nylon

499239

Price Range
$3.8052 - $2.0656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M10 25.0 mm 1.5 mm Nylon

499253

Price Range
$4.1434 - $2.2493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 25.0 mm 1.5 mm Nylon

499229

Price Range
$3.3273 - $1.8062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M8 25.0 mm HDPE

498642

Price Range
$0.6032 - $0.3275

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8