Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$0.4326 - $1.0813 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.0473 - $2.618 511 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.563 - $1.0372 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$6.2644 - $11.5398 Request the lead time here
Natural
1.5 mm | 0.059 in
Cast Aluminium Alloy
$0.8955 - $2.2387 860 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.4856 - $1.2142 26 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.2293 - $3.0734 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.0778 - $1.9855 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$0.4987 - $0.9187 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$2.4924 - $4.5914 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$5.4451 - $10.0304 Request the lead time here
Natural
1.5 mm | 0.059 in
Cast Aluminium Alloy
$0.6375 - $1.5936 4 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.6114 - $1.1261 9 In stock
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$4.736 - $8.7243 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$1.0927 - $2.7319 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.3508 - $3.3769 426 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.5308 - $0.978 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$2.3586 - $4.3447 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$1.4483 - $2.668 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$0.554 - $1.3849 22 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
  • of 3
Threaded Insert Square M6 19.0 mm 1.0 mm HDPE

498583

Price Range
$1.0813 - $0.4326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M6
Threaded Insert Square M10 40.0 mm 1.0 mm HDPE

498593

Price Range
$2.618 - $1.0473

Stock Levels
511 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 22.0 mm HDPE

498641

Price Range
$1.0372 - $0.563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square 30.0 mm 1.5 mm Cast Aluminium Alloy

PZAS300-15M10

Price Range
$11.5398 - $6.2644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 35.0 mm 1.0 mm HDPE

498591

Price Range
$2.2387 - $0.8955

Stock Levels
860 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 20.0 mm 1.0 mm HDPE

498585

Price Range
$1.2142 - $0.4856

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M8 50.0 mm 1.0 mm HDPE

498595

Price Range
$3.0734 - $1.2293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M10 35.0 mm HDPE

498646

Price Range
$1.9855 - $1.0778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 16.0 mm HDPE

498638

Price Range
$0.9187 - $0.4987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M8 30.0 mm 2.0 mm Nylon

499233

Price Range
$4.5914 - $2.4924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square 25.0 mm 1.5 mm Cast Aluminium Alloy

PZAS250-15M10

Price Range
$10.0304 - $5.4451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 30.0 mm 1.0 mm HDPE

498588

Price Range
$1.5936 - $0.6375

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M10 25.0 mm HDPE

498643

Price Range
$1.1261 - $0.6114

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M12 40.0 mm 2.0 mm Nylon

499246

Price Range
$8.7243 - $4.736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M12
Threaded Insert Square M12 40.0 mm 1.0 mm HDPE

498594

Price Range
$2.7319 - $1.0927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M12
Threaded Insert Square M12 50.0 mm 1.0 mm HDPE

498597

Price Range
$3.3769 - $1.3508

Stock Levels
426 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M12
Threaded Insert Square M8 20.0 mm HDPE

498640

Price Range
$0.978 - $0.5308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

499234

Price Range
$4.3447 - $2.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 25.0 mm 1.5 mm Nylon

499230

Price Range
$2.668 - $1.4483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 25.0 mm 1.0 mm HDPE

498587

Price Range
$1.3849 - $0.554

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8