Quantity | Unit price |
---|---|
1000 - 4999 | $0.2252 |
5000 + | $0.2139 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 3.2 mm |
---|---|
Compatible Hole Diameter | 0.126 in |
Panel Thickness | 4.7 mm |
Panel Thickness | 0.185 in |
Head Height | 2.3 mm |
Head Height | 0.091 in |
Head Diameter | 10.2 mm |
Head Diameter | 0.402 in |
Rivet Fitting Style | Snap-Together |
Rivet Type | Male Barbed Rivet |
Rivet Head Shape | Truss |
Colour | Natural |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 85 °C |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue