Quantity | Unit price |
---|---|
2 - 19 | $5.0956 |
20 - 99 | $2.9118 |
100 + | $2.7662 |
Case Full Material | Polystyrene |
---|---|
Case Material | PS |
Colour | White |
Magnet Material | Ferrite |
Mount Type | Push Fit |
Overall Length | 18.3 mm |
Overall Length | 0.72 in |
Overall Width | 16.0 mm |
Overall Width | 0.63 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue