Quantity | Unit price |
---|---|
1 + | $0.9586 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyamide |
Material | PA |
Compatible Hole Length | 38.5 mm |
Compatible Hole Length | 1.516 in |
Compatible Hole Width | 25.5 mm |
Compatible Hole Width | 1.004 in |
Maximum Panel Thickness | 1.2 mm |
Maximum Panel Thickness | 0.047 in |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue