Quantity | Unit price |
---|---|
5 - 49 | $19.1229 |
50 - 249 | $10.9274 |
250 + | $10.381 |
Leaf Thickness | 17.5 mm |
---|---|
Leaf Thickness | 0.689 in |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Overall Thickness | 19.0 mm |
Overall Thickness | 0.748 in |
Overall Width | 19.0 mm |
Overall Width | 0.748 in |
Colour | Black |
Finish | Powder Coated |
Material | Zinc Alloy |
Mounting Method | Screw |
Number of Mounting Holes | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue