Quantity | Unit price |
---|---|
50 - 249 | $32.0241 |
250 - 1249 | $30.4229 |
1250 + | $28.9018 |
Leaf Thickness | 20.0 mm |
---|---|
Leaf Thickness | 0.787 in |
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Overall Thickness | 20.0 mm |
Overall Thickness | 0.787 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Colour | Clear |
Finish | Chrome Plated |
Material | Brass |
Mounting Method | Open Holes |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue