Quantity | Unit price |
---|---|
1 + | $0.9257 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 7.0 mm |
---|---|
Leaf Thickness | 0.276 in |
Overall Length | 60.0 mm |
Overall Length | 2.362 in |
Overall Thickness | 11.0 mm |
Overall Thickness | 0.433 in |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Colour | Natural |
Finish | Bright Chrome |
Full Material | Die Cast Zinc Alloy |
Material | Zinc Alloy |
Mounting Method | Screw |
Number of Mounting Holes | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue