The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1333 - $0.1478 | Request the lead time here |
Nylon 6
|
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
0.311 in
7.9 mm
|
||
| $0.2889 - $0.3201 | Request the lead time here |
Nylon 6
|
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
||
| $0.1797 - $0.1991 | Request the lead time here |
Nylon 6
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $0.0457 - $0.0481 | 1029 In stock |
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0501 - $0.0527 | 1008 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1383 - $0.1455 | 58 In stock |
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0368 - $0.0387 | 1030 In stock |
Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0811 - $0.0854 | 49 In stock |
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1094 - $0.1152 | 1028 In stock |
Nylon 6/6
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| $0.2339 - $0.4308 | Request the lead time here |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0701 - $0.0739 | 519 In stock |
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2559 - $0.2694 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| $0.0217 - $0.0229 | 1030 In stock |
POM
|
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0258 - $0.0271 | 1030 In stock |
POM
|
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0258 - $0.0271 | 1030 In stock |
POM
|
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| $0.2376 - $0.25 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.252 in
31.8 mm
|
||
| $0.0239 - $0.0251 | 2030 In stock |
POM
|
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
||
| $0.2598 - $0.2734 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
| $0.2325 - $0.2577 | 30 In stock |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| $0.1377 - $0.1526 | Request the lead time here |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue