Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
1110760000VR $0.0217 - $0.0228 2027 In stock
Nylon 6/6
3.1 mm
6.0 mm
5.0 mm
$0.1561 - $0.2876 1627 In stock
Nylon 6/6
8.2 mm
16.0 mm
5.0 mm
$0.0423 - $0.0446 1030 In stock
Nylon 6/6
3.6 mm
6.0 mm
20.0 mm
$0.0255 - $0.0267 2029 In stock
Nylon 6/6
5.2 mm
10.0 mm
7.5 mm
$0.0485 - $0.0561 1028 In stock
Nylon 6/6
5.2 mm
10.0 mm
15.0 mm
$0.1559 - $0.164 1028 In stock
Nylon 6/6
6.3 mm
15.0 mm
25.0 mm
$0.0605 - $0.0637 18 In stock
Nylon 6/6
8.2 mm
12.0 mm
15.0 mm
$0.086 - $0.0905 1029 In stock
Nylon 6/6
8.2 mm
12.0 mm
25.0 mm
$0.1693 - $0.1876 Request the lead time here
Nylon 6
0.8 mm
2.2 mm
3.2 mm
$0.1431 - $0.1507 Request the lead time here
Nylon 6
1.2 mm
3.2 mm
6.4 mm
$0.252 - $0.2793 Request the lead time here
Nylon 6
1.6 mm
4.8 mm
12.7 mm
$0.252 - $0.2793 Request the lead time here
Nylon 6
1.2 mm
4.0 mm
12.7 mm
$0.0268 - $0.0311 2010 In stock
Nylon 6/6
5.2 mm
10.0 mm
6.0 mm
$0.0735 - $0.0774 1020 In stock
Nylon 6/6
4.2 mm
8.0 mm
30.0 mm
$0.1813 - $0.3341 Request the lead time here
Nylon 6
0.8 mm
2.2 mm
11.1 mm
$0.2893 - $0.3206 Request the lead time here
Nylon 6
0.8 mm
2.2 mm
12.7 mm
$0.1797 - $0.1991 Request the lead time here
Nylon 6
0.8 mm
2.2 mm
4.8 mm
Request the lead time here
Nylon 6
1.2 mm
3.2 mm
4.8 mm
$0.1792 - $0.1985 Request the lead time here
Nylon 6
1.6 mm
4.8 mm
9.5 mm
$0.0331 - $0.0349 1025 In stock
Nylon 6/6
4.2 mm
8.0 mm
8.0 mm
  • of 21
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 5.0 mm | 0.197 in

1110760000VR

Price Range
$0.0228 - $0.0217

Stock Levels
2027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 16.0 mm | 0.63 in ; 5.0 mm | 0.197 in

1110860000VR

Price Range
$0.2876 - $0.1561

Stock Levels
1627 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
Unthreaded Spacer - 3.6 mm | 0.142 in ; 6.0 mm | 0.236 in ; 20.0 mm | 0.787 in

1110960000VR

Price Range
$0.0446 - $0.0423

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 7.5 mm | 0.295 in

1110670000VR

Price Range
$0.0267 - $0.0255

Stock Levels
2029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 15.0 mm | 0.591 in

1110690000VR

Price Range
$0.0561 - $0.0485

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 6.3 mm | 0.248 in ; 15.0 mm | 0.591 in ; 25.0 mm | 0.984 in

1111480000VR

Price Range
$0.164 - $0.1559

Stock Levels
1028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    15.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ; 15.0 mm | 0.591 in

1111620000VR

Price Range
$0.0637 - $0.0605

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
Unthreaded Spacer - 8.2 mm | 0.323 in ; 12.0 mm | 0.472 in ; 25.0 mm | 0.984 in

1111640000VR

Price Range
$0.0905 - $0.086

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
Spacer - 0.8 mm | 0.031 in ; 2.2 mm | 0.087 in ; 3.2 mm | 0.126 in

R938-2

Price Range
$0.1876 - $0.1693

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.8 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 1.2 mm | 0.047 in ; 3.2 mm | 0.126 in ; 6.4 mm | 0.252 in

R939-4

Price Range
$0.1507 - $0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    1.2 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 1.6 mm | 0.063 in ; 4.8 mm | 0.189 in ; 12.7 mm | 0.5 in

R904-8

Price Range
$0.2793 - $0.252

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Inside Diameter
    1.6 mm
  • Maximum Operating Temperature
    65 °C
Spacer - 1.2 mm | 0.047 in ; 4.0 mm | 0.157 in ; 12.7 mm | 0.5 in

R903-8

Price Range
$0.2793 - $0.252

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    1.2 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 5.2 mm | 0.205 in ; 10.0 mm | 0.394 in ; 6.0 mm | 0.236 in

1111200000VR

Price Range
$0.0311 - $0.0268

Stock Levels
2010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 30.0 mm | 1.181 in

1110640000VR

Price Range
$0.0774 - $0.0735

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
Spacer - 0.8 mm | 0.031 in ; 2.2 mm | 0.087 in ; 11.1 mm | 0.437 in

R938-7

Price Range
$0.3341 - $0.1813

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.8 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 0.8 mm | 0.031 in ; 2.2 mm | 0.087 in ; 12.7 mm | 0.5 in

R938-8

Price Range
$0.3206 - $0.2893

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.8 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 0.8 mm | 0.031 in ; 2.2 mm | 0.087 in ; 4.8 mm | 0.189 in

R938-3

Price Range
$0.1991 - $0.1797

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    0.8 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 1.2 mm | 0.047 in ; 3.2 mm | 0.126 in ; 4.8 mm | 0.189 in

R939-3


Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Inside Diameter
    1.2 mm
  • Maximum Operating Temperature
    65 °C
Spacer - 1.6 mm | 0.063 in ; 4.8 mm | 0.189 in ; 9.5 mm | 0.374 in

R904-6

Price Range
$0.1985 - $0.1792

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    1.6 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Unthreaded Spacer - 4.2 mm | 0.165 in ; 8.0 mm | 0.315 in ; 8.0 mm | 0.315 in

1111020000VR

Price Range
$0.0349 - $0.0331

Stock Levels
1025 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm