Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1565 - $0.1649 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
||
| $0.1616 - $0.179 | Request the lead time here |
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| $0.1713 - $0.1899 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
||
| $0.1097 - $0.1215 | 30 In stock |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.3233 - $0.3402 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1 in
25.4 mm
|
||
| $0.1048 - $0.1162 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.171 - $0.18 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
1 in
25.4 mm
|
||
| $0.1593 - $0.1765 | Request the lead time here |
Nylon 6
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| $0.1788 - $0.198 | Request the lead time here |
Nylon 6
|
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.374 in
9.5 mm
|
||
| $0.1593 - $0.1765 | Request the lead time here |
Nylon 6
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.1273 - $0.134 | Request the lead time here |
Nylon 6
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| $0.3064 - $0.3394 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
||
| $0.1795 - $0.1988 | Request the lead time here |
Nylon 6
|
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.311 in
7.9 mm
|
||
| $0.0226 - $0.024 | 2030 In stock |
POM
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| $0.1202 - $0.1264 | 21 In stock |
Nylon 6
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
||
| $0.1793 - $0.1986 | Request the lead time here |
Nylon 6
|
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.126 in
3.2 mm
|
||
| $0.16 - $0.1773 | Request the lead time here |
Nylon 6
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
||
| $0.17 - $0.1883 | 30 In stock |
Nylon 6
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
||
| $0.2312 - $0.2562 | 30 In stock |
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| $0.2493 - $0.2762 | Request the lead time here |
PVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm