Menu Search

O-Ring 25.0 mm 3.5 mm FPM 75 Black

This o-ring is made of FPM 75 and is suitable for imperial standard. The seal has an internal diameter of 43.8mm. The o-ring forms a tight seal to prevent fluid loss and gas leaks. The material has excellent resistance to oils, gasolines and hydrocarbons.
Item code:

600683

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $2.6685
100 - 499 $1.5248
500 + $1.4486
Standard pack: 100

Order in multiple of 100

Total price

$26.69

10 x $2.6685

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 3.5 mm
Ring Type O-Ring
Inside Diameter 25.0 mm
Full Material Fluoroelastomer 75
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us