Menu Search

O-Ring 36.0 mm 3.0 mm FPM 75 Black

This o-ring is made of fluorocarbon (FPM 75) and is suitable to European metric standard. It's has an internal diameter of 36mm. The o-ring provides a tight seal to prevent fluid loss and gas leaks. The material has excellent resistance to oils, gasolines and hydrocarbons.
Item code:

490160

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $3.0863
100 - 499 $1.7636
500 + $1.6754
Standard pack: 100

Order in multiple of 100

Total price

$30.86

10 x $3.0863

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 3.0 mm
Ring Type O-Ring
Inside Diameter 36.0 mm
Full Material Fluoroelastomer 75
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us