Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.
The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Overall Length | Number of Mounting Holes | Handle Material | Mounting Hole Length | Recessed Shape/Style | Handle Colour | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $4.3341 - $4.8024 | Request the lead time here |
0.661 in
16.8 mm
|
3.937 in
100.0 mm
|
2
|
Die Cast Zinc Alloy
|
3.307 in
84.0 mm
|
Rectangular
|
Grey
|
||
| $2.7922 - $3.0939 | Request the lead time here |
0.63 in
16.0 mm
|
3.189 in
81.0 mm
|
2
|
PA
|
2.992 in
76.0 mm
|
Rectangular
|
Black
|
||
| $36.9475 - $68.0611 | Request the lead time here |
1.614 in
41.0 mm
|
5.236 in
133.0 mm
|
4
|
GF PA
|
4.488 in
114.0 mm
|
Rectangular
|
Black
|
||
| $110.523 - $122.4631 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Stainless Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Grey
|
||
| $110.523 - $122.4631 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Stainless Steel
|
5.276 in
134.0 mm
|
Rectangular
|
|
||
| $115.8903 - $128.4104 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Stainless Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Grey
|
||
| $102.5097 - $113.5841 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Steel
|
6.063 in
154.0 mm
|
Rectangular
|
Black
|
||
| $65.3159 - $72.3722 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
Black
|
||
| $69.1714 - $76.6441 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
| $61.0825 - $67.6814 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
| $26.3833 - $29.2336 | Request the lead time here |
|
5 in
127.0 mm
|
|
|
|
Rectangular
|
|
||
| $41.8808 - $46.4053 | Request the lead time here |
|
6.102 in
155.0 mm
|
|
|
|
Rectangular
|
|
||
| $64.2575 - $71.1994 | Request the lead time here |
2.087 in
53.0 mm
|
6.102 in
155.0 mm
|
4
|
Stainless Steel
|
5.039 in
128.0 mm
|
Rectangular
|
|
||
| $100.1662 - $110.9875 | Request the lead time here |
1.929 in
49.0 mm
|
5.906 in
150.0 mm
|
4
|
Steel
|
5.276 in
134.0 mm
|
Rectangular
|
Silver
|
||
| $110.3718 - $122.2956 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Steel
|
6.063 in
154.0 mm
|
Rectangular
|
Black
|
||
| $72.044 - $79.8272 | Request the lead time here |
|
4.882 in
124.0 mm
|
4
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
| $62.8968 - $69.6917 | Request the lead time here |
|
4.882 in
124.0 mm
|
2
|
Stainless Steel
|
2.362 in
60.0 mm
|
Rectangular
|
|
||
| $54.5055 - $60.3939 | Request the lead time here |
|
4.882 in
124.0 mm
|
|
Stainless Steel
|
|
Rectangular
|
|
||
| $44.6779 - $49.5045 | Request the lead time here |
|
5 in
127.0 mm
|
|
|
|
Rectangular
|
|
||
| $102.5097 - $113.5841 | Request the lead time here |
1.929 in
49.0 mm
|
6.693 in
170.0 mm
|
4
|
Steel
|
6.063 in
154.0 mm
|
Rectangular
|
Silver
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue