| Quantity | Unit price |
|---|---|
| 1 - 9 | $68.0611 |
| 10 - 49 | $38.892 |
| 50 + | $36.9475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 5.236 in |
|---|---|
| Overall Length | 133.0 mm |
| Overall Height | 0.866 in |
| Overall Height | 22.0 mm |
| Number of Mounting Holes | 4 |
| Mounting Hole Length | 114.0 mm |
| Mounting Hole Length | 4.488 in |
| Mounting Hole Width | 1.614 in |
| Mounting Hole Width | 41.0 mm |
| Handle Style | Flush |
| Recessed Shape/Style | Rectangular |
| Mount Type | Screw Mount |
| Handle Material | GF PA |
| Full Material | 30% Glass Fiber Polyamide 6.6 |
| Handle Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue