Quantity | Unit price |
---|---|
25 - 124 | $123.2145 |
125 - 624 | $117.0538 |
625 + | $111.2011 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Locking Type | Non-Locking |
---|---|
Material | Stainless Steel |
Standards | DIN-EN 1774 |
Grip Length | 18.5 mm |
Grip Length | 0.728 in |
Head Height | 37.5 mm |
Head Height | 1.476 in |
Mounting Hole Length | 20.0 mm |
Mounting Hole Length | 0.787 in |
Mounting Hole Width | 22.0 mm |
Mounting Hole Width | 0.866 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue