Menu Search

Quarter Turn Lock - Cam Material -Stainless Steel Maximum Grip : 35.0 mm | 1.378 in

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20041748

In production For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 7.0 mm Square Key
Maximum Grip 35.0 mm
Maximum Compatible Door Thickness 6.0 mm
Maximum Panel Thickness 6.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us