Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20041304

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $73.1391
10 - 49 $69.4821
50 + $66.008
Standard pack: 2

Order any quantity

Total price

$146.28

2 x $73.1391

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Panel Thickness 5.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us