Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20033422

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $10.7531
25 - 124 $10.2155
125 + $9.7047
Standard pack: 5

Order any quantity

Total price

$53.77

5 x $10.7531

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 41.5 mm
Key Type 3.0 mm Hexagon Female 8.0 mm with 3.0 mm Pin
Finish Bright Chrome Plating
Maximum Grip 41.5 mm
Maximum Compatible Door Thickness 8.0 mm
Maximum Panel Thickness 8.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us