Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 10.0 mm | 0.039 - 0.394 in; Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032654

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $7.8657
50 - 249 $7.4724
250 + $7.0988
Standard pack: 10

Order any quantity

Total price

$78.66

10 x $7.8657

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 18.0 mm
Key Type 8.0 mm Square Key
Finish Bright Chrome Plating
Maximum Grip 18.0 mm
Maximum Compatible Door Thickness 10.0 mm
Diameter 32.0 mm
Maximum Panel Thickness 10.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us