Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Black

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032456

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 $5.5715
25 - 124 $5.2929
125 + $5.0283
Standard pack: 5

Order any quantity

Total price

$27.86

5 x $5.5715

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 22.4 mm
Finish Black Powder Coating
Maximum Grip 22.4 mm
Maximum Compatible Door Thickness 8.0 mm
Diameter 32.0 mm
Maximum Panel Thickness 8.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us