Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Zinc Alloy; Black

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032371

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $4.8896
50 - 249 $4.6451
250 + $4.4129
Standard pack: 10

Order any quantity

Total price

$48.90

10 x $4.8896

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 17.5 mm
Finish Matt
Maximum Grip 17.5 mm
Maximum Compatible Door Thickness 5.0 mm
Diameter 28.0 mm
Maximum Panel Thickness 5.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us