Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20031473

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $5.1605
50 - 249 $4.9025
250 + $4.6573
Standard pack: 10

Order any quantity

Total price

$51.61

10 x $5.1605

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 20.5 mm
Key Type 8.0 mm Triangle Key
Finish Bright Chrome Plating
Maximum Grip 20.5 mm
Maximum Compatible Door Thickness 5.0 mm
Diameter 28.0 mm
Maximum Panel Thickness 5.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us