Quantity | Unit price |
---|---|
10 - 49 | $3.424 |
50 - 249 | $3.2528 |
250 + | $3.0902 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Clamp Width | 1.0 mm |
---|---|
Minimum Clamp Width | 0.039 in |
Maximum Clamp Width | 3.0 mm |
Maximum Clamp Width | 0.118 in |
Overall Height | 12.0 mm |
Overall Height | 0.472 in |
Overall Length | 10.0 m |
Overall Length | 32.808 ft |
Overall Width | 9.0 mm |
Overall Width | 0.354 in |
Thickness | 2.0 mm |
Thickness | 0.079 in |
Colour | Black |
Type | Edge Protector |
Material | PVC |
Full Material | Polyvinyl Chloride |
Priced Per | Metre |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue