Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Anchor Length All
Show more Show less
Head Diameter All
Show more Show less
Minimum Compatible Hole Diameter All
Show more Show less
Maximum Compatible Panel Thickness All
Show more Show less
Material All
Show more Show less
Colour All
Type All
Show less filters Show more filters
193 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
$0.309 - $0.3423 Request the lead time here
Black
Nylon
20 mm
54.6 mm
50.8 mm
Type 2
Request the lead time here
Black
Nylon
25.4 mm
17.5 mm
12.7 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
16.3 mm
12.7 mm
Type 2
$0.0794 - $0.1462 Request the lead time here
Black
Nylon
12.7 mm
11.9 mm
9.5 mm
Type 2
900 In stock
Black
Nylon
8.7 mm
11.7 mm
9.5 mm
Type 2
Request the lead time here
Black
Nylon
12.7 mm
8.9 mm
6.4 mm
Type 2
Request the lead time here
Black
Nylon
17.8 mm
22.4 mm
19.1 mm
Type 2
Request the lead time here
Black
Nylon
12.7 mm
15.2 mm
12.7 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
9.7 mm
6.4 mm
Type 2
Request the lead time here
Black
Nylon
17.8 mm
35.1 mm
31.8 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
25.9 mm
22.2 mm
Type 2
$0.6935 - $0.7683 Request the lead time here
Black
Nylon
25.4 mm
56.1 mm
50.8 mm
Type 2
Request the lead time here
Black
Nylon
22.2 mm
13.4 mm
9.5 mm
Request the lead time here
Black
Nylon
22.2 mm
36.0 mm
31.8 mm
Request the lead time here
Black
Nylon
22.2 mm
22.7 mm
19.1 mm
Request the lead time here
Black
Nylon
22.2 mm
29.5 mm
25.4 mm
Request the lead time here
Black
Nylon
22.2 mm
10.4 mm
6.4 mm
$0.1392 - $0.1466 Request the lead time here
7.0 mm
Black
Nylon
15.0 mm
14.5 mm
6.0 mm
Type 2
$0.1263 - $0.133 1856 In stock
4.7 mm
Black
Nylon
11.5 mm
12.2 mm
3.0 mm
Type 2
$0.0698 - $0.0735 17 In stock
6.4 mm
Natural
Nylon
12.7 mm
4.1 mm
3.2 mm
Type 1
  • of 10
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.1 mm | 0.281 in ;

XT2812000A

Price Range
$0.309 - $0.3423

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    54.6 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    1.6 - 50.8 mm
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.062 - 0.500 in

XT3750500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    17.5 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.062 - 0.500 in

XT2810500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.3 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.062 - 0.375 in

XT1880375A

Price Range
$0.0794 - $0.1462

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 9.5 mm | 0.062 - 0.375 in

XT1250375A


Stock Levels
900 In stock
Attributes
  • Anchor Length
    11.7 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.062 - 0.250 in

XT1880250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.062 - 0.750 in

XT2500750A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 12.7 mm | 0.062 - 0.500 in

XT1880500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.2 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Panel Thickness Range
    1.6 - 12.7 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.062 - 0.250 in

XT2810250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.7 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 31.8 mm | 0.062 - 1.250 in

XT2501250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    35.1 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.062 - 0.875 in

XT2810875A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    25.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 22.2 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3752000A

Price Range
$0.6935 - $0.7683

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    56.1 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 50.8 mm
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.9 mm | 0.311 in ;

XT3120375A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.4 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
  • Colour
    Black
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.9 mm | 0.311 in ;

XT3121250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    36.0 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
  • Colour
    Black
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.9 mm | 0.311 in ;

XT3120750A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.7 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
  • Colour
    Black
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.9 mm | 0.311 in ;

XT3121000A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    29.5 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 25.4 mm
  • Colour
    Black
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.9 mm | 0.311 in ;

XT3120250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.4 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
  • Colour
    Black
Fir Tree -; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 3.2 - 6.0 mm | 0.126 - 0.236 in;Black;Nylon

BPF-F2495

Price Range
$0.1392 - $0.1466

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    14.5 mm
  • Head Diameter
    15.0 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    7.0 - 7 mm
  • Compatible Panel Thickness Range
    3.2 - 6.0 mm
Fir Tree -; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 0.8 - 3.0 mm | 0.031 - 0.118 in;Black;Nylon

BPF-A414

Price Range
$0.1263 - $0.133

Stock Levels
1856 In stock
Attributes
  • Anchor Length
    12.2 mm
  • Head Diameter
    11.5 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    4.7 mm
  • Compatible Panel Thickness Range
    0.8 - 3.0 mm
Pawl Lock -; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural;Nylon

PL-250-10-01

Price Range
$0.0698 - $0.0735

Stock Levels
17 In stock
Attributes
  • Anchor Length
    4.1 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.0 mm
  • Compatible Hole Diameter Range
    6.4 - 6.4 mm
  • Compatible Panel Thickness Range
    3.2 mm