Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View |
---|---|---|---|---|---|---|---|---|---|---|
$0.2618 - $0.4822 | 2015 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.610 in
15.5 mm
|
0.35 in
8.9 mm
|
Type 1
|
||
$0.3323 - $0.6122 | 1029 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.945 in
24 mm
|
0.748 in
19.0 mm
|
Type 1
|
||
$0.2597 - $0.2878 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.65 in
16.5 mm
|
1.087 in
27.6 mm
|
0.827 in
21.0 mm
|
Type 2
|
||
$0.1924 - $0.2132 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.437 in
11.1 mm
|
0.283 in
7.2 mm
|
Type 2
|
||
$0.2637 - $0.2922 | 1000 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon 6/6
|
0.472 in
12 mm
|
0.591 in
15 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.3038 - $0.5598 | 318 In stock |
0.193 in
4.9 mm
|
Black
|
Nylon
|
0.441 in
11.2 mm
|
0.492 in
12.5 mm
|
0.291 in
7.4 mm
|
Type 1
|
||
$0.4265 - $0.4726 | 80 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.591 in
15 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.2696 - $0.4966 | 1926 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.626 in
15.9 mm
|
0.744 in
18.9 mm
|
0.469 in
11.9 mm
|
Type 1
|
||
$0.3734 - $0.4138 | 15 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon 6/6
|
0.472 in
12 mm
|
0.591 in
15 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
$0.2863 - $0.3013 | Request the lead time here |
0.276 in
7.0 mm
|
Clear
|
PP
|
1.181 in
30 mm
|
1.370 in
34.8 mm
|
0.984 in
25.0 mm
|
Type 1
|
||
$0.1702 - $0.1887 | 14 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon 6/6
|
0.472 in
12 mm
|
0.437 in
11.1 mm
|
0.283 in
7.2 mm
|
Type 2
|
||
$0.1805 - $0.20 | 10 In stock |
0.157 in
4.0 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.339 in
8.6 mm
|
0.169 in
4.3 mm
|
Type 2
|
||
$0.3291 - $0.6062 | 1992 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.945 in
24 mm
|
0.748 in
19.0 mm
|
Type 1
|
||
$0.2806 - $0.5169 | 1026 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.803 in
20.4 mm
|
0.472 in
12.0 mm
|
Type 1
|
||
$0.2188 - $0.2304 | 1008 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.433 in
11 mm
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
$0.2545 - $0.2821 | 10 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.748 in
19 mm
|
0.559 in
14.2 mm
|
Type 2
|
||
$0.3163 - $0.5825 | 1002 In stock |
0.236 in
6.0 mm
|
Black
|
Nylon 6/6
|
0.610 in
15.5 mm
|
0.500 in
12.7 mm
|
0.315 in
8.0 mm
|
Type 1
|
||
$0.2541 - $0.468 | 1021 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.433 in
11 mm
|
0.500 in
12.7 mm
|
0.315 in
8.0 mm
|
Type 1
|
||
$0.249 - $0.4587 | 1018 In stock |
0.283 in
7.2 mm
|
Black
|
Nylon 6/6
|
0.748 in
19 mm
|
1.201 in
30.5 mm
|
1 in
25.4 mm
|
Type 1
|
||
$0.1734 - $0.1922 | 12 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.472 in
12 mm
|
0.591 in
15 mm
|
0.421 in
10.7 mm
|
Type 2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue